IESNA:LM-63-2002
[TEST]P1296711
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DL1WMH_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 3500K CCT AND, 90CRI , E3DL1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]815
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1874.5 1871.4 1862.9 1845.9 1825.7 1794.7 1755.9 1712.5 1663.7 1607.9
1545.8 1476.8 1404.7 1324.1 1247.4 1161.3 952.8 755.9 581.4 441.1
328.7 241.9 177.5 127.9 90.7 63.6 44.2 30.2 20.2 13.2
10.1 9.3 8.5 7.8 7 5.4 4.7 4.7 3.9 3.1
2.3 2.3 1.6 0.8 0.8 0
